Glass-Sealed Penetrators and Feedhroughs
Glass sealed penetrators and feedthroughs provide sealed interconnect solutions for downhole applications such as logging while drilling (LWD) and measurement while drilling (MWD) applying methods such as near-balanced, underbalanced and overbalanced drilling. In these environments, conditions can reach temperatures approaching 300°C while experiencing elevated shock and vibration, downhole fluids and a confined environment. Glenair SeaKing™ penetrators are typically used where a waterproof seal is needed but separation from equipment is not.
Reference
- Overview: High-Temperature High-Pressure (HTHP) Hermetic Feed-Thrus
- Glass Sealed Insert - Contact Arrangements
707-0015Glass sealed penetrator with solder cup to solder cup contacts |
|
707-0030Glass sealed receptacle |
|
2570-13834 Pin, High Pressure Glass Sealed Feedthrough |
|
2570-1364Single-Pin Pin Tool Joint Glass-Sealed Feedthrough |