TurboFlex® Flexible Power Distribution Cables

TurboFlex® Flexible Power Distribution Cables

Ultra-Flexible Power Distribution Cables and Turnkey High-Voltage Cable Assemblies with Glenair Signature Connectors

Series 96

Power distribution cables present a unique challenge to electrical wire interconnect system engineers. Typically fabricated from stiff, non-flexible conductors and jackets with extremely large bend radii, such cables are heavy, hard to route, and prone to insulation damage from weathering and abrasion. TurboFlex® power distribution cables — and complex high-voltage cable assemblies — are constructed from high strand-count rope-lay inner conductors made with tin, nickel, or silver-plated copper, nickel-plated aluminum, or bare copper. These highly-flexible conductors, combined with Glenair's high-performance Duralectric™ insulation result in cables ideally suited for applications where flexibility, durability, and weight reduction are required. The signature Duralectric™ insulation compound provides outstanding resistance to temperature extremes, ozone exposure, caustic chemicals including jet fuel, gamma radiation, and other forms of environmental and mechanical damage. Long life and performance are critical in power distribution applications. TurboFlex, with its flexible conductors and Duralectric™ jacketing delivers both.

The TurboFlex Ecosystem: Cables, Contacts, Connectors, and Accessories

The TurboFlex Ecosystem: Cables, Contacts, Connectors, and Accessories

Reference

Technical Datasheets

Related Glenair Content

TurboFlex® Flexible Power Distribution Cables

TurboFlex® Flexible Power Distribution Cables

Ultra-Flexible Power Distribution Cables and Turnkey High-Voltage Cable Assemblies with Glenair Signature Connectors

Series 96

  • eBook
  • PDF (Single pages, print friendly)
TurboFlex® Copper Core, Duralectric™ D Insulation, 4500 VAC, 961-001 Imperial

961-001 Imperial
TurboFlex® Copper Core, Duralectric™ D Insulation, 4500 VAC

  • .125" Duralectric D insulation for 4500 VAC, 6300 VDC rating
  • Service temperature range -65° to +200°C (consult factory for excursions beyond +200°C)
TurboFlex® Copper Core, Duralectric™ D Insulation, 4500 VAC, 961-011 Metric

961-011 Metric
TurboFlex® Copper Core, Duralectric™ D Insulation, 4500 VAC

  • 3.18mm Duralectric D insulation for 4500 VAC, 6300 VDC rating
  • Service temperature range -65° to +200°C (consult factory for excursions beyond +200°C)
TurboFlex® Copper Core, Duralectric™ D Insulation, 3500 VAC, 961-002 Imperial

961-002 Imperial
TurboFlex® Copper Core, Duralectric™ D Insulation, 3500 VAC

  • .093" Duralectric D insulation for 3500 VAC, 4900 VDC rating
  • Service temperature range -65° to +200°C (consult factory for excursions beyond +200°C)
TurboFlex® Copper Core, Duralectric™ D Insulation, 3500 VAC, 961-012 Metric

961-012 Metric
TurboFlex® Copper Core, Duralectric™ D Insulation, 3500 VAC

  • 2.36mm Duralectric D insulation for 3500 VAC, 4900 VDC rating
  • Service temperature range -65° to +200°C (consult factory for excursions beyond +200°C)
TurboFlex® Copper Core, Duralectric™ D Insulation, 3000 VAC, 961-003 Imperial

961-003 Imperial
TurboFlex® Copper Core, Duralectric™ D Insulation, 3000 VAC

  • .062" Duralectric D insulation for 3000 VAC, 4200 VDC rating
  • Service temperature range -65° to +200°C (consult factory for excursions beyond +200°C)
TurboFlex® Copper Core, Duralectric™ D Insulation, 3000 VAC, 961-006 Metric

961-006 Metric
TurboFlex® Copper Core, Duralectric™ D Insulation, 3000 VAC

  • 1.57 mm Duralectric D insulation for 3500 VAC, 4900 VDC rating
  • Service temperature range -65° to +200°C (consult factory for excursions beyond +200°C)
TurboFlex® Copper Core, Duralectric™ D Insulation, 2000 VAC, 961-004 Imperial

961-004 Imperial
TurboFlex® Copper Core, Duralectric™ D Insulation, 2000 VAC

  • .032" Duralectric D insulation for 2000 VAC, 2800 VDC rating
TurboFlex® Copper Core, Duralectric™ D Insulation, 2000 VAC, 961-014 Metric

961-014 Metric
TurboFlex® Copper Core, Duralectric™ D Insulation, 2000 VAC

  • .81mm Duralectric D insulation for 2000 VAC, 2800 VDC rating
967-600 Imperial

967-600 Imperial
TurboFlex® M AS22759-Type Conductor, Duralectric™ D Insulation, 725-2875 VAC

TurboFlex M, with mil-spec conductor per AS29606 provides flight heritage and the stiffness required in some installations, while Duralectric D Insulation provides more flexibility than standard mil-spec wire. 725-2875 VAC, 2450-6750 VDC-rated performance.

  • TurboFlex M
    AS22759 Type Conductor with Duralectric D Insulation
967-601 Imperial

967-601 Imperial
TurboFlex® M AS22759-type conductor, Duralectric™ D Insulation, 725-2875 VAC

TurboFlex M, with mil-spec conductor per AS29606 provides flight heritage and the stiffness required in some installations, while Duralectric D Insulation provides more flexibility than standard mil-spec wire. 725-2875 VAC, 2450-6750 VDC-rated performance.

  • TurboFlex M
    AS22759 Type Conductor with Duralectric D Insulation and Jacket and Braided EMI Shielding
967-602 Imperial

967-602 Imperial
TurboFlex® M AS22759-type conductor, Duralectric™ D Insulation, braided EMI shield, and Fabric Overbraid, 725-2875 VAC

TurboFlex M, with mil-spec conductor per AS29606 provides flight heritage and the stiffness required in some installations, while Duralectric D Insulation provides more flexibility than standard mil-spec wire. 725-2875 VAC, 2450-6750 VDC-rated performance.

Fabric overbraid provides abrasion and temperature protection.

  • TurboFlex M
    AS22759 Type Conductor with Duralectric D, Shield, and Fabric Overbraid
TurboFlex® Copper Core, Duralectric™ D Insulation, 1000 VAC, 961-031 Imperial

961-031 Imperial
TurboFlex® Copper Core, Duralectric™ D Insulation, 1000 VAC

  • .016" Duralectric D insulation for 1000 VAC rating
TurboFlex® Copper Core, Dual-layer Duralectric™ D Insulation/Jacket, 3000 VAC, 961-035 Imperial

961-035 Imperial
TurboFlex® Copper Core, Dual-layer Duralectric™ D Insulation/Jacket, 3000 VAC

  • Inner Duralectric D insulation, outer Duralectric D jacket for abrasion protection.
  • If outer jacket is damaged, insulation color shows through providing immediate visual indication of damage.
TurboFlex® Copper Core, Dual-Layer Duralectric™ D Jackets and Metallic Braided Shield, 3000 VAC, 961-161 Imperial

961-161 Imperial
TurboFlex® Copper Core, Dual-Layer Duralectric™ D Jackets and Metallic Braided Shield, 3000 VAC

  • Metallic braided shield provides grounding for high-power applications.
  • Inner black .093" Duralectric D Insulation to protect the conductor, surrounded with a metallic braided shield, with an outer .093" jacket for overall cable protection.
TurboFlex® Copper Core, Dual-Layer Duralectric™ D Insulation/Jacket, Metallic Braided Shield, 3000 VAC, 961-007 Imperial

961-007 Imperial
TurboFlex® Copper Core, Dual-Layer Duralectric™ D Insulation/Jacket, Metallic Braided Shield, 3000 VAC

  • Metallic braided shield provides grounding for high-power applications.
  • Inner black Duralectric D insulation to protect the conductor, surrounded with a metallic braided shield, with an outer jacket for overall cable protection.
TurboFlex® Copper Core, Dual-Layer Duralectric™ D Insulation/Jacket, Metallic Braided Shield, 3000 VAC, 961-005 Metric

961-005 Metric
TurboFlex® Copper Core, Dual-Layer Duralectric™ D Insulation/Jacket, Metallic Braided Shield, 3000 VAC

  • Metallic braided shield provides grounding for high-power applications.
  • Inner black Duralectric D Insulation to protect the conductor, surrounded with a metallic braided shield, with an outer jacket for overall cable protection.
TurboFlex® Copper, Dual-Layer Duralectric™ D Thin-Wall Insulation/Jacket, Metallic Braided Shield, 2000 VAC, 961-129 Imperial

961-129 Imperial
TurboFlex® Copper, Dual-Layer Duralectric™ D Thin-Wall Insulation/Jacket, Metallic Braided Shield, 2000 VAC

  • Metallic braided shield provides grounding for high-power applications.
  • Inner black thin-wall Duralectric D insulation to protect the conductor, surrounded with a metallic braided shield, with an outer thin-wall jacket for overall cable protection.
TurboFlex® Copper, Dual-Layer Duralectric™ D Ultra-Thin Insulation/Jacket, Metallic Braided Shield, 1000 VAC, 961-143 Imperial

961-143 Imperial
TurboFlex® Copper, Dual-Layer Duralectric™ D Ultra-Thin Insulation/Jacket, Metallic Braided Shield, 1000 VAC

  • Metallic braided shield provides grounding for high-power applications.
  • Inner black ultra thin-wall Duralectric D insulation to protect the conductor, surrounded with a metallic braided shield, with an outer ultra thin-wall jacket for overall cable protection.
TurboFlex® Copper, Dual-Layer Duralectric™ D Insulation/Jacket, Microfilament Braided Shield, 3000 VAC, 961-163 Imperial

961-163 Imperial
TurboFlex® Copper, Dual-Layer Duralectric™ D Insulation/Jacket, Microfilament Braided Shield, 3000 VAC

  • Glenair microfilament braided shield (ArmorLite™ or AmberStrand) provides lightweight grounding.
  • Black Duralectric D insulation to protect the conductor, surrounded with a lightweight microfilament braided shield, with an outer jacket for overall cable protection.
TurboFlex® Copper, Dual-Layer Duralectric™ D Insulation/Jacket, Microfilament Braided Shield, 3000 VAC, 961-153 Imperial

961-153 Imperial
TurboFlex® Copper, Dual-Layer Duralectric™ D Insulation/Jacket, Microfilament Braided Shield, 3000 VAC

  • Glenair microfilament braided shield (ArmorLite™ or AmberStrand) provides lightweight grounding.
  • Black Duralectric D insulation to protect the conductor, surrounded with a lightweight microfilament braided shield, with an outer jacket for overall cable protection.
TurboFlex® Copper, Dual-Layer Duralectric™ D Insulation/Jacket, Microfilament Braided Shield, 2000 VAC, 961-155 Imperial

961-155 Imperial
TurboFlex® Copper, Dual-Layer Duralectric™ D Insulation/Jacket, Microfilament Braided Shield, 2000 VAC

  • Glenair microfilament braided shield (ArmorLite™ or AmberStrand) provides lightweight grounding.
  • Black Duralectric D insulation to protect the conductor, surrounded with a lightweight microfilament braided shield, with an outer jacket for overall cable protection.
TurboFlex® Copper, Dual-Layer Duralectric™ D Insulation/Jacket, Microfilament Braided Shield, 1000 VAC, 961-157 Imperial

961-157 Imperial
TurboFlex® Copper, Dual-Layer Duralectric™ D Insulation/Jacket, Microfilament Braided Shield, 1000 VAC

  • Glenair microfilament braided shield (ArmorLite™ or AmberStrand) provides lightweight grounding.
  • Black Duralectric D insulation to protect the conductor, surrounded with a lightweight microfilament braided shield, with an outer jacket for overall cable protection.
TurboFlex® Copper Core, Duralectric™ D Insulation and Fabric Overbraid, 2000-4500 VAC, 961-044 Imperial

961-044 Imperial
TurboFlex® Copper Core, Duralectric™ D Insulation and Fabric Overbraid, 2000-4500 VAC

  • Fabric overbraid provides abrasion and temperature protection. Choose the appropriate braid with the selection guide table at right.
  • Voltage rating is dependent on insulation wall thickness, select per application requirements.
TurboFlex® Copper, Triple-Layer Duralectric™ D/C (HPHV) Insulation, ArmorLite Shield, and Duralectric™ L Jacket, 961-113 Imperial

961-113 Imperial
TurboFlex® Copper, Triple-Layer Duralectric™ D/C (HPHV) Insulation, ArmorLite Shield, and Duralectric™ L Jacket

  • High-voltage / high-power configuration: Triple-layer primary insulation construction (Duralectric C, Duralectric D, Duralectric C) for high voltage stress control with ArmorLite shield and Duralectric Light outer jacket for optimal power-to-weight ratio
  • Peel-off outer Duralectric C semiconductive layer for highly consistent and reliable tool-free terminations
  • Partial Discharge Inception Voltage (PDIV, > 5 pC) = 4.4 kVAC
  • Partial Discharge Extinction Voltage (PDEV, < 5 pC) = 3.8 kVAC
  • For PDIV/EV altitude and bend radius derating, see GT-22-274
TurboFlex® Copper Core, Lightweight Duralectric™ L Insulation, 1250 VAC, 961-041 Imperial

961-041 Imperial
TurboFlex® Copper Core, Lightweight Duralectric™ L Insulation, 1250 VAC

  • TurboFlex with weight-saving Duralectric L (light) insulation: 30% lighter than original Duralectric, best abrasion resistance, same great fluid/fire resistance as original Duralectric
TurboFlex® Copper Core, Duralectric™ K Insulation, 1000–3000 VAC, -110°C – +200°C, 961-033 Imperial

961-033 Imperial
TurboFlex® Copper Core, Duralectric™ K Insulation, 1000–3000 VAC, -110°C – +200°C

  • TurboFlex with Duralectric K insulation for low-temperature tolerance and gamma radiation resistance
  • Ultra Low Temp Flexibility to -110°C (163 Kelvin)
  • Bend Radius is 3X the outer diameter
  • Perfect for spacecraft, satellites, nuclear environments
TurboFlex® Copper Core, Dual Duralectric™ D/F Insulation/Jacket, 1000 VAC, 961-139 Imperial

961-139 Imperial
TurboFlex® Copper Core, Dual Duralectric™ D/F Insulation/Jacket, 1000 VAC

  • TurboFlex with Duralectric D insulation and Duralectric F jacket for fire resistance and outstanding immersion performance in fuel and harsh fluids
  • Resistant to jet fuels and oils and flexible to -65°C
  • Suited for harsh environments that require low temp flex such as aircraft and ground vehicle fuel systems
TurboFlex® Copper Core, UL Recognized, Duralectric™ D Insulation, 1000 VAC, 961-065 Imperial

961-065 Imperial
TurboFlex® Copper Core, UL Recognized, Duralectric™ D Insulation, 1000 VAC

  • UL recognized, with Duralectric D Insulation (.035" – .100")
TurboFlex® Copper Core, Duralectric™ D Jacket, 3000 VAC 3-Phase Symmetric with Drain Wire, 960-3300 Imperial

960-3300 Imperial
TurboFlex® Copper Core, Duralectric™ D Jacket, 3000 VAC 3-Phase Symmetric with Drain Wire

  • 3-phase symmetric power cable with segmented ground drain wires for Variable Frequency Drive applications
  • Bend Radius is 4X the outer diameter
  • Optional high-temperature tolerant Nomex®braid, -65° to +240°C rated
TurboFlex® Copper Core, Duralectric™ D Jacket, 3000 VAC 3-Phase with Full-Size Ground, 960-3301 Imperial

960-3301 Imperial
TurboFlex® Copper Core, Duralectric™ D Jacket, 3000 VAC 3-Phase with Full-Size Ground

  • 3-phase unbalanced power cable with full-size ground for Variable Frequency Drive applications
  • Bend Radius is 4X the outer diameter
  • Optional high-temperature tolerant Nomex®braid, -65° to +240°C rated
TurboFlex® Copper Core, Duralectric™ D Jacket, 3000 VAC 3-Phase with Full-Size Ground and Signal, 960-3302 Imperial

960-3302 Imperial
TurboFlex® Copper Core, Duralectric™ D Jacket, 3000 VAC 3-Phase with full-Size Ground and Signal

  • 3-phase unbalanced power cable with full size ground and signal cable for Variable Frequency Drive applications
  • Bend Radius is 4X the outer diameter
  • Optional high-temperature tolerant Nomex®braid, -65° to +240°C rated
TurboFlex® Aluminum Core, Duralectric™ D Insulation, 3500 VAC, 961-165 Imperial

961-165 Imperial
TurboFlex® Aluminum Core, Duralectric™ D Insulation, 3500 VAC

  • For weight savings: all the benefits of TurboFlex wire and Duralectric D insulation with lightweight aluminum core conductor
TurboFlex® Aluminum Core, Duralectric™ D Insulation, 3000 VAC, 961-062 Imperial

961-062 Imperial
TurboFlex® Aluminum Core, Duralectric™ D Insulation, 3000 VAC

  • For weight savings: all the benefits of TurboFlex wire and Duralectric D insulation with lightweight aluminum core conductor
TurboFlex® Aluminum Core, Duralectric™ D Insulation, 2000 VAC, 961-148 Imperial

961-148 Imperial
TurboFlex® Aluminum Core, Duralectric™ D Insulation, 2000 VAC

  • For weight savings: all the benefits of TurboFlex wire and Duralectric D insulation with lightweight aluminum core conductor
TurboFlex® Aluminum Core, Duralectric™ D Insulation, 1000 VAC, 961-151 Imperial

961-151 Imperial
TurboFlex® Aluminum Core, Duralectric™ D Insulation, 1000 VAC

  • For weight savings: all the benefits of TurboFlex wire and Duralectric D insulation with lightweight aluminum core conductor
TurboFlex® Aluminum Core, Dual-Layer Duralectric™ D Jackets and Metallic Braided Shield, 3000 VAC, 961-162 Imperial

961-162 Imperial
TurboFlex® Aluminum Core, Dual-Layer Duralectric™ D Jackets and Metallic Braided Shield, 3000 VAC

  • Metallic braided shield provides grounding for high-power applications.
  • Black .093" Duralectric D insulation to protect the conductor, surrounded with a metallic braided shield, with an outer .093" jacket for overall cable protection.
TurboFlex® Aluminum Core, Dual-Layer Duralectric™ D Jackets and Metallic Braided Shield, 3000 VAC, 961-145 Imperial

961-145 Imperial
TurboFlex® Aluminum Core, Dual-Layer Duralectric™ D Jackets and Metallic Braided Shield, 3000 VAC

  • For weight savings: all the benefits of TurboFlex wire and Duralectric D jacketing with lightweight aluminum core conductor
  • Metallic braided shield provides grounding for high-power applications.
  • Inner black Duralectric D insulation to protect the conductor, surrounded with a metallic braided shield, with an outer jacket for overall cable protection.
TurboFlex® Aluminum Core, Dual-Layer Duralectric™ D Jackets and Metallic Braided Shield, 2000 VAC, 961-147 Imperial

961-147 Imperial
TurboFlex® Aluminum Core, Dual-Layer Duralectric™ D Jackets and Metallic Braided Shield, 2000 VAC

  • For weight savings: all the benefits of TurboFlex wire and Duralectric D jacketing with lightweight aluminum core conductor
  • Metallic braided shield provides grounding for high-power applications.
  • Black Duralectric D insulation to protect the conductor, surrounded with a metallic braided shield, with an outer jacket for overall cable protection.
TurboFlex® Aluminum Core, Dual-Layer Duralectric™ D Jackets and Metallic Braided Shield, 1000 VAC, 961-150 Imperial

961-150 Imperial
TurboFlex® Aluminum Core, Dual-Layer Duralectric™ D Jackets and Metallic Braided Shield, 1000 VAC

  • For weight savings: all the benefits of TurboFlex wire and Duralectric D jacketing with lightweight aluminum core conductor
  • Metallic braided shield provides grounding for high-power applications.
  • Black Duralectric D insulation to protect the conductor, surrounded with a metallic braided shield, with an outer jacket for overall cable protection.
TurboFlex® Aluminum Core, Dual-Layer Duralectric™ D Jackets, Microfilament Braided Shield, 3000 VAC, 961-164 Imperial

961-164 Imperial
TurboFlex® Aluminum Core, Dual-Layer Duralectric™ D Jackets, Microfilament Braided Shield, 3000 VAC

  • Glenair microfilament braided shield (ArmorLite™ or AmberStrand) provides lightweight grounding.
  • Black Duralectric D insulation to protect the conductor, surrounded with a lightweight microfilament braided shield, with an outer jacket for overall cable protection.
TurboFlex® Aluminum Core, Dual-Layer Duralectric™ D Jackets, Microfilament Braided Shield, 3000 VAC, 961-154 Imperial

961-154 Imperial
TurboFlex® Aluminum Core, Dual-Layer Duralectric™ D Jackets, Microfilament Braided Shield, 3000 VAC

  • Weight-saving aluminum core conductor
  • Glenair microfilament braided shield (ArmorLite™ or AmberStrand) provides lightweight grounding.
  • Black Duralectric D insulation to protect the conductor, surrounded with a lightweight microfilament braided shield, with an outer jacket for overall cable protection.
TurboFlex® Aluminum Core, Dual-Layer Duralectric™ D Jackets, Microfilament Braided Shield, 2000 VAC, 961-156 Imperial

961-156 Imperial
TurboFlex® Aluminum Core, Dual-Layer Duralectric™ D Jackets, Microfilament Braided Shield, 2000 VAC

  • Weight-saving aluminum core conductor
  • Glenair microfilament braided shield (ArmorLite™ or AmberStrand) provides lightweight grounding.
  • Black Duralectric D insulation to protect the conductor, surrounded with a lightweight microfilament braided shield, with an outer jacket for overall cable protection.
TurboFlex® Aluminum Core, Dual-Layer Duralectric™ D Jackets, Microfilament Braided Shield, 1000 VAC, 961-158 Imperial

961-158 Imperial
TurboFlex® Aluminum Core, Dual-Layer Duralectric™ D Jackets, Microfilament Braided Shield, 1000 VAC

  • Weight-saving aluminum core conductor
  • Glenair microfilament braided shield (ArmorLite™ or AmberStrand) provides lightweight grounding.
  • Black Duralectric D insulation to protect the conductor, surrounded with a lightweight microfilament braided shield, with an outer jacket for overall cable protection.
TurboFlex® Aluminum Core, Duralectric™ D Insulation and Fabric Overbraid, 1000-3500 VAC, 961-167 Imperial

961-167 Imperial
TurboFlex® Aluminum Core, Duralectric™ D Insulation and Fabric Overbraid, 1000-3500 VAC

  • Fabric overbraid provides abrasion and temperature protection. Choose the appropriate braid with the selection guide table at right.
  • Voltage rating is dependent on insulation wall thickness, select per application requirements.
TurboFlex® Aluminum Core, Lightweight Duralectric™ L Insulation, 1250 VAC, 961-042 Imperial

961-042 Imperial
TurboFlex® Aluminum Core, Lightweight Duralectric™ L Insulation, 1250 VAC

  • TurboFlex with Duralectric L (light) insulation and aluminum conductor for lightest weight and best abrasion resistance.

TurboFlex® Ground Strap

TurboFlex® Rope-Lay Wire Rope Grounding Strap, 107-111

107-111
TurboFlex® Rope-Lay Wire Rope Grounding Strap

  • Lug hole table in accordance with AS7928.
  • Bend radius is 3X the O.D.
Crimp Terminal Lugs for TurboFlex® Cable, 851-005

851-005
Crimp Terminal Lugs for TurboFlex® Cable

Aircraft Power Interconnect Technology

  • Glenair 851 Series crimp terminal lugs are constructed from precision-machined high-conductivity copper alloy, purpose-built to fit TurboFlex high-flexibility power distribution cable
  • Improved performance versus stamped and formed mil-spec lugs
Straight Wall Tubing, 777-004

777-004
Straight Wall Tubing

Straight wall tubing provides a quick, reliable method of repairing the outer jacket of Duralectric™ cables while providing mechanical and environmental protection from damage and debris. Autoshrink™ D Tubing is RoHS compliant, halogen free, and highly resistant to sunlight and ozone damage. Boots are water-tight when installed with 779-005 adhesive, sold separately. Choose tube based on wire bundle diameter. Service temperature range is -65°C to 225°C. 10 colors available.

Small Diameter, Straight Wall Tubing, 777-035

777-035
Small Diameter, Straight Wall Tubing

Straight wall small diameter tubing provides a quick, reliable method of repairing the outer jacket of Duralectric™ cables while providing mechanical and environmental protection from damage and debris. Tubing is purpose designed for smaller diameter wires Autoshrink™ D Tubing is RoHS compliant, halogen free, and highly resistant to sunlight and ozone damage. Boots are water-tight when installed with 779-005 adhesive, sold separately. Choose tube based on wire bundle diameter. Service temperature range is -65°C to 225°C. 10 colors available.