Box, Wall, and Solder Mount Glass-Seal Hermetics for High-Pressure/Low-Leak Applications — Plus Special Crimp Contact and Lightweight CODE RED Hermetic Solutions all IAW MIL-DTL-38999 Series III
- Available sealing (helium leak rate) from <1×10-7 cc/sec to 1×10-10
- No material breakdown or aging over time
- Matched and compression seal glass-to-metal technologies
- Pressure resistance to 32,000+ PSI
- Available CODE RED lightweight aluminum hermetics with low-resistance copper contacts
- DSCC qualified MIL-DTL-38999 Series III glass-sealed hermetics in both pin and socket configurations
Reference
Related Catalog
SuperNine > Hermetic Connectors
On this page...
SuperNine MIL-DTL-38999 Series III Type Glass-Seal Hermetic Connectors
|
SuperNine MIL-DTL-38999 Series III Type Glass-Seal Hermetic Connectors
- H2 Wall Mount with Accessory Threads
- BH7 Wall Mount with Integral Banding Porch
- DH7 Dual O-Ring Wall Mount with Accessory Threads
- DBH7 Dual O-Ring Wall Mount with Integral Banding Porch
|
|
SuperNine MIL-DTL-38999 Series III Type Glass-Seal Hermetic Connectors
- H7 Jam-Nut with Accessory Threads
- BH7 Jam-Nut with Integral Banding Porch
- DH7 Dual O-Ring Jam-Nut Mount with Accessory Threads
- DBH7 Dual O-Ring Jam-Nut Mount with Integral Banding Porch
- 233-265-H2 Wall Mount Receptacles
|
|
233-266 Hermetic Jam-Nut and Box Mount Receptacles with Accessory Thread or Banding Porch
SuperNine MIL-DTL-38999 Series III Type Glass-Seal Hermetic Connectors
|
|
SuperNine MIL-DTL-38999 Series III Type Glass-Seal Hermetic Connectors
- 2333-2001-H2
Piston Sealed Box Mount Receptacle
- 2333-2001-H5
Piston Sealed Solder Mount Receptacle
- 2333-2001-H7
Piston Sealed Jam-Nut Mount Receptacle
- 2333-2001-H8
Piston Sealed Weld Mount Receptacle
|
|
SuperNine MIL-DTL-38999 Series III Type Glass-Seal Hermetic Connectors
- H2 – Box Mount Receptacle
- H5 – Solder Mount Receptacle
- H7 – Jam-Nut Mount Receptacle
- H8 – Weld Mount Receptacle
|
|
SuperNine MIL-DTL-38999 Series III Type Glass-Seal Hermetic Connectors
- 233-277-H7 or -BH7 Jam-Nut Receptacle with Accessory Threads or Banding Porch
|
|
SuperNine MIL-DTL-38999 Series III Type Glass-Seal Hermetic Connectors
- 233-278-H7 or -BH7 Jam-Nut Receptacle with Accessory Threads or Banding Porch
|
|
SuperNine MIL-DTL-38999 Series III Type Glass-Seal Hermetic Connectors
- H2 - Square Flange Mount Bulkhead Feed-Thru
- H8 - Weld Mount Bulkhead Feed-Thru
- H7 - Jam-Nut Mount Bulkhead Feed-Thru
|
|
SuperNine MIL-DTL-38999 Series III Type Glass-Seal Hermetic Connectors
- 233-262 High-Speed / RF Shielded Contact, PCB Footprints
- 233-262-H2 Box Mount Receptacle
- 233-262-H7 Jam-Nut Mount Receptacle
- 233-262-DH7 Jam-Nut Mount Dual O-Ring Receptacle
- 233-262-H8 Weld Mount Receptacle, D38999/21 Type
|
|
SuperNine MIL-DTL-38999 Series III Type Glass-Seal Hermetic Connectors
- 233-267-H2 Box Mount Receptacle
- 233-267-H7 Jam-Nut Receptacle
- 233-267-DH7 Dual O-Ring Jam-Nut Receptacle
|
|
SuperNine MIL-DTL-38999 Series III Type Glass-Seal Hermetic Connectors
- 233-268-H2 Box Mount Receptacle
- 233-268-H7 and 233-268-DH7 Jam-Nut Mount Receptacle
- 233-268-H7 Jam-Nut Mount Receptacle
- 233-268-DH7 Dual O-Ring, Jam-Nut Mount Receptacle
|
|
SuperNine MIL-DTL-38999 Series III Type Glass-Seal Hermetic Connectors
- 233-271-H2 Flange Mount Receptacle Connector
- 233-271-H5 Solder Mount Receptacle Connector
- 233-271-H7 Jam-Nut Mount Receptacle Connector
- 233-271-H8 Weld Mount Receptacle Connector
|
|
SuperNine MIL-DTL-38999 Series III Type Glass-Seal Hermetic Connectors
- 233-103-H2 Box Mount Receptacle
- 233-103-H8 Weld Mount Receptacle
|
|
SuperNine MIL-DTL-38999 Series III Type Glass-Seal Hermetic Connectors
- 233-103-H7 Jam-Nut Mount
- 233-103-DH7 Dual O-Ring Jam-Nut Receptacle
|
|
SuperNine MIL-DTL-38999 Series III Type Glass-Seal Hermetic Connectors
- 233-261-H2 Box Mount Feed-Thru Connector
- 233-261-H8 Weld Mount Feed-Thru Connector
|
|
SuperNine MIL-DTL-38999 Series III Type Glass-Seal Hermetic Connectors
- 233-261-H7 Jam-Nut Mount Feed-Thru Connector
- 233-261-DH7 Dual O-Ring Jam-Nut Mount Feed-Thru Connector
|
|
SuperNine MIL-DTL-38999 Series III Type Glass-Seal Hermetic Connectors
- 233-284-H2 Dual O-Ring, Jam-Nut Feed-Thru Connector
- 233-284-H7 Jam-Nut Feed-Thru Connector
- 233-284-DH7 Dual O-Ring, Jam-Nut Feed-Thru Connector
- 233-284-H8 Weld Mount Feed-Thru Connector
|
|
SuperNine MIL-DTL-38999 Series III Type Glass-Seal Hermetic Connectors
- 233-103-H9 Jam-Nut Mount Gender Changer
|
SuperNine Lightweight Hermetic Connectors with CODE RED Encapsulant
"Mission-Critical" Hermetic Sealing with 1x10-7 Leak-Rate Performance
Hermetically-sealed interconnects used in vacuum or high-altitude applications prevent moisture and other contaminants from damaging sensitive electronic equipment. Glass-to-metal hermetic sealing has been the gold standard in the aerospace and petrochemical industries for decades due to the strength and long-term durability of the materials used. But glass-to-metal seal hermetics come with a big price tag in both weight and electrical resistance.
CODE RED is an innovative sealing encapsulant and application process — invented by Glenair — that provides durable hermetic sealing in a lightweight aluminum package. CODE RED allows for the use of conventional gold-plated copper alloy contacts, significantly improving electrical performance. CODE RED hermetic connectors are available now in Glenair SuperNine® (D38999 Series III type), Series 80 Mighty Mouse, and M24308 D-Sub. These connectors deliver reliable, life-of-system 1x10-7 max leak-rate hermetic sealing and special non-magnetic (zero residual magnetism) versions are also available, consult factory.
Reference
|
MIL-DTL-38999 Series III Type Lightweight Hermetic Connectors
|
|
MIL-DTL-38999 Series III Type Lightweight Hermetic Connectors
|
|
MIL-DTL-38999 Series III Type Lightweight Hermetic Connectors
|
|
MIL-DTL-38999 Series III Type Lightweight Hermetic Connectors
|
|
MIL-DTL-38999 Series III Type Lightweight Hermetic Connectors
|
|
MIL-DTL-38999 Series III Type Lightweight Hermetic Connectors
|
|
MIL-DTL-38999 Series III Type Lightweight Hermetic Connectors
- 2330-0131-00
Wall Mount Receptacle with Slotted Holes
- 2330-0131-D0
Wall Mount Receptacle with Round Holes
- 2330-0131-07
Jam Nut Mount Receptacle
- RJ45
Orientation Options
|
|
MIL-DTL-38999 Series III Type Lightweight Hermetic Connectors
- 2333-2002-07
Jam-nut Mount Receptacle
- 2333-2002-D0
Wall Mount with Round Holes
|
|
MIL-DTL-38999 Series III Type Lightweight Hermetic Connectors
|