Nuclear, Industrial, and Rail Power Connectors

Nuclear, Industrial, and Rail Power Connectors

Precision-Machined, Environmentally Sealed Power and Signal Interconnects for Harsh Application, High-Speed, and High-Current / High-Power Applications

High-Performance derivatives of MIL-DTL-5015, M26482 and other military-grade power and signal connectors optimized for harsh nuclear industry, rail industry, and industrial applications. Principally utilizing reverse-bayonet and other quick-disconnect / positive-lock mating technologies, these rugged power and signal connectors deliver reliable performance in even the most rigorous environmental, mechanical, and electrical applications. Solutions include both discrete interconnects as well as turnkey power cable and conduit assemblies – qualified and ready for immediate application in nuclear, rail, mass transit, industrial, robotics, military and entertainment industry (stage and location lighting) applications. All appropriate industry qualifications and standards rigorously adhered to and tested for in the factory's in-house independent test laboratory. All connector shells, contacts, and accessory backshells precision machined and available with both industry-standard and Glenair Signature plating technologies.


Glenair Signature Series
Super ITS - 921 Advanced Power Connector
Super ITS IFO High Data-Rate Fiber Optic Connectors
Super NG Class 1E Containment Zone Nuclear-Grade Connectors
Super ITS - ITH Octobyte Ruggedized Ethernet Connectors
Super ITS - SuperSeal Field RJ45 / USB Datalink Connectors
High-Current High-Voltage Power Connectors
Industrial-Strength Interconnect Solutions

Industrial-Strength Interconnect Solutions

New Glenair Italia BLQ capability guide

  • eBook
  • PDF (Two-page spreads)
  • PDF (Single pages, print friendly)

Glenair 産業用コネクタ

簡易着脱嵌合 5015準拠 産業用コネクタ – 原子力鉄道鉄鋼軍用車両

Mass Transit Interconnect Technologies

Mass Transit Interconnect Technologies

SignalPowerHigh-speed EthernetHarsh Environment

  • eBook
  • PDF (Two-page spreads)
  • PDF (Single pages, print friendly)
Nuclear-Grade Connectors and Accessories

Nuclear-Grade Connectors and Accessories

SuperNGITS-NGIPT SE-NGMighty Mouse NG

Super ITS™

Super ITS™

High-Performance, Reverse-Bayonet Connectors for Harsh-Environment, High-Speed, Nuclear, Military Ground Vehicle, and Geo-Marine Applications

Environmental Test Laboratory

Environmental Test Laboratory

BLQ ENV-Test: IEC Qualified Laboratory, Inspection, and Measurement Services
ISO 9001 and EN 9100 registered; comprehensive test plans, reports, and documentation IAW customer requirements
ISO/IEC 17025

VG-Qualified J-Class Tin-Zinc Plated Connectors Datasheet

VG-Qualified J-Class Tin-Zinc Plated Connectors Datasheet

VG95234VG95328VG96929

Glenair rugged VG series VG95234, VG95328, and VG96929 with Tin-Zinc J Class plating are now qualified by The Federal Office of Bundeswehr Equipment, Information Technology and In-Service Support. Tin-Zinc is a RoHS cadmium-free galvanic finish that offers high conductivity and shielding performance, corrosion resistance, and proven compatibility with legacy Cadmium, Zinc-Nickel, and Nickel-PTFE finishes.

Reference Information

Slideshow Presentation

Complete Dimensional Details and How-To-Order Information for Glenair Bologna BLQ Industrial-Grade / Rail Connectors

Super ITS - 921

Super ITS - 921

High-Temp, High-Ampacity Power Connectors

Nuclear-Grade Connectors and Accessories

Nuclear-Grade Connectors and Accessories

Radiation resistant, temperature resistant, chemical and fluid resistant, corrosion resistant, stainless steel nuclear connectors for Zone 1E containment area nuclear industry interconnect applications

SuperNGITS-NGIPT SE-NGMighty Mouse NG

Class 1E10CFR50 Appendix B

PowerTrip® Connectors

PowerTrip® Connectors

Quick-Disconnect, High-Current, Harsh-Environment Power Connectors for Rugged Mil-Aero Applications

Series 970

Super ITS - MB Seacrow

Super ITS - MB Seacrow

Marine Bronze Power and Signal

Super ITS - IGE MB Seacrow

Super ITS - IGE MB Seacrow

Marine Bronze Single-Pole Power

Super ITS - RG RadGrip

Super ITS - RG RadGrip

Molded Coupling Nut Grip Connectors

ITS-NG

ITS-NG

Class 1E Containment Zone Nuclear-Grade Connectors

Super ITS - ITH Octobyte

Super ITS - ITH Octobyte

High-Speed Quadraxial and Octaxial Shielded Contact Solutions

Super ITS - IFO B Fiber Optic

Super ITS - IFO B Fiber Optic

Singlemode and Multimode Optical Interconnects

Super ITS - RJ45 SuperSeal

Super ITS - RJ45 SuperSeal

Rugged Field Cat5 Ethernet Connectors

Super ITS - USB SuperSeal

Super ITS - USB SuperSeal

Rugged Field USB 2.0 Connectors

Series ITS

Series ITS

MIL-DTL-5015 Type Reverse Bayonet Connectors

Series ITS-Ex

Series ITS-Ex

IECEx/ATEX Qualified, UL Certified Hazardous Zone Threaded-Coupling Connectors with 5015 Insert Arrangements

Series 927-072

PowerLoad™ High-Power Aircraft Connectors and Cables

PowerLoad™ High-Power Aircraft Connectors and Cables

The Aircraft Industry's most Advanced Power Distribution Interconnect with High-Current Carrying Capacity Crown Ring Contacts and Flexible TurboFlex® Cabling

Series 972

PowerPlay™ High-Power Connectors and Cables

PowerPlay™ High-Power Connectors and Cables

A Complete Ecosystem of Lightweight Vibration- and Shock-Resistant Connectors, Contacts, and Cables

Series 973

IPT Series: MIL-DTL-26482 Type and VG 95328 Qualified

IPT Series: MIL-DTL-26482 Type and VG 95328 Qualified

Miniature bayonet-lock power and signal connectors built in accordance with MIL-C-26482. A VG qualified version of the product, VG95328 is also available.

HMI Lighting Connectors

HMI Lighting Connectors

Quarter-Turn Bayonet Plugs and Receptacles for Ballast and Head Connections

Series 928

High-Current, High-Voltage Power Connectors for Railway Applications

High-Current, High-Voltage Power Connectors for Railway Applications

  • IRT Series Rectangular Multipole High Voltage
  • ITS 901 Reverse Bayonet Multi Pole Medium Voltage
  • ITS 500 Reverse Bayonet Single Pole High Voltage
  • UJ Series Connection System
Series IGE (VG96929-Qualified Single-Pole Power Connectors)

Series IGE (VG96929-Qualified Single-Pole Power Connectors)

Single-pole reverse-bayonet connectors used for the transmission of high currents with low voltage. The connector uses a unipolar contact junction with high performance dielectric materials.

IT Series

IT Series

Threaded-coupling power and signal connector IAW MIL-DTL-5015.

ITH Series

ITH Series

Easy-to-Assemble, Crimp-Contact Rigid-Insert Power and Signal Reverse-Bayonet Coupling Connectors IAW 5015.

SuperSeal™ Connectors and Accessories

SuperSeal™ Connectors and Accessories

Ruggedized RJ45 and USB Connectors for harsh environmental field applications.

UniPower™ Series

UniPower™ Series

UniPower™ series three-phase / multiphase single-pole power distribution connectors designed for the entertainment, construction and power utility industries for temporary high current applications.

VG Qualified Connector Series

Now VG-Qualified: J-Class Tin-Zinc Plated Connectors

Glenair rugged VG series VG95234, VG95328, and VG96929 with Tin-Zinc J Class plating are now qualified by The Federal Office of Bundeswehr Equipment, Information Technology and In-Service Support. Tin-Zinc is a RoHS cadmium-free galvanic finish that offers high conductivity and shielding performance, corrosion resistance, and proven compatibility with legacy Cadmium, Zinc-Nickel, and Nickel-PTFE finishes.

VG95234 Qualified Reverse-Bayonet Connectors

VG95234 Qualified Reverse-Bayonet Connectors

The VG95234 is the German military BWB standard equivalent of our commercial ITS reverse bayonet connectors IAW MIL-DTL-5015.

VG95328 Qualified Bayonet-Lock Connectors

VG95328 Qualified Bayonet-Lock Connectors

Qualified Series VG95328 Bayonet-Lock Signal Connector is ideally suited for all general and environmental applications that require a high-performance military type cylindrical connector with crimp-removable contacts.

VG96929 Qualified Reverse Bayonet Single-Pole Connectors

VG96929 Qualified Reverse Bayonet Single-Pole Connectors

Glenair's VG 96929 Reverse Bayonet Unipolar Connectors are used for the transmission of high currents with low voltage such as required by applications on military vehicles and on various industrial equipment.

Unique Rail Industry Interconnect Applications

Unique Rail Industry Interconnect Applications

Glenair Italia BLQ has developed many problem-solving interconnect technologies in direct response to unique customer requirements.