Rugged, High-Speed Connector Solutions for Mil-Aero Data Bus Protocols, Ethernet Networking and High-Data Rate Display Protocols including USB 3.0
High-speed connectors and contacts are interconnect devices optimized for compatible performance with popular data transmission protocols, ranging from aerospace-standard data bus protocols such as ARINC 1553 and CAN bus, to networking protocols such 1000BASE-T Ethernet, and peripheral and display protocols including USB 3.0 and SATA. Rugged high-speed connectors of this type incorporate shielded contact technologies suitable for use in aircraft avionics, weapons systems, radars, communication equipment and other aerospace / defense equipment that depend on uncompromised signal integrity.
Ethernet has become the dominant protocol type in high-speed systems due to its ability to efficiently move data over low bandwidth copper cabling. Standard Ethernet can reach up to 100 meters over copper through multiple mated interconnects. The Ethernet protocol is ubiquitous, backward-compatible and subject to ongoing improvement. Other popular protocols include SATA, DVI, HDMI, and SMPTE 3G-SDI which are ideally suited for transmission via shielded (high-frequency) contacts and cables. Each of these protocols poses a unique signal integrity challenge, typically met by a specialized high-speed connector and contact assembly.
- Consult factory for MIL-DTL-38999, Series 80 Mighty Mouse and MIL-DTL-5015 solutions that incorporate RJ45 and USB high-speed connectors. Glenair also manufactures and supplies qualified quadrax and fiber optic solutions for high-speed applications.
Slideshow Presentations
- Glenair Signature Series: High-Speed Interconnect Solutions
- High-Speed Datalink Connectors and Cables for Ethernet-Grade Protocols
Our Unique High-Speed Protocol Interconnect Value Proposition
Turnkey Solutions: Integrated High-Speed Protocol cable assemblies built around Glenair aerospace-grade SpeedLine™ cabling, connectors, and contacts.
USB Naming Changes and Compatible Glenair Connectors
|
|
Connectors, Cables, and Contacts for High-Speed Datalink ProtocolsGlenair connector and contact arrangements suitable for high-speed datalink applications Application Guide
|
|
High-Speed Connector Test ReportsS-Parameters and Performance Data for: |
|
High-Speed Datalink Connector 3D CAD Model FilesBrowse and download High-Speed connector CAD drawings, models, and 3D parts |
High-Speed Interconnect Solutions for Military Defense / Aerospace Applications
Rugged Electrical, Optical, and Hybrid Solutions for Mission-Critical Aerospace and Defense Applications
Series 806 Mil-Aero Micro Miniature ConnectorsAdvanced Electrical, Mechanical and Environmental Performance plus Reduced Size and Weight Compared to D38999. Meets every MIL-DTL-38999 performance specification.
|
|
Supernine® High-Speed Connectors"Better than QPL" MIL-DTL-38999 High-Speed Solution
|
|
El Ochito® High-Speed Octaxial Contacts, Pre-Wired Pigtails and Jumper AssembliesEthernet, SuperSpeed USB, HDMI, DisplayPort, SATA Contacts and Jumper Assemblies. For Series 23 SuperNine®, Series 80 Mighty Mouse, Series 28 HiPer-D®, Series 79, ARINC 600, and EPXB Connectors. |
|
SuperFly® DatalinkHarsh-Environment Ultraminiature Connnector for High-Speed Applications Including 40 Gigabit Ethernet, HDMI, SuperSpeed USB, DisplayPort, and SATA Series 882 |
|
VersaLink™Ultra Miniature Micro-D Connectors with High-Speed VersaLink Contact Technology
|
|
VersaLink™ BridgeVersaLink Bridge: Bypass High-Loss Board Traces with a Low Insertion-Loss and Low Signal-Latency Point-to-Point Twinax Jumper
|
|
High-Speed Micro-Crimp Rectangular ConnectorsMulti-Port Micro Miniature Rectangular Connector for High-Speed Wire-to-Board Applications 10G Ethernet • USB 3.0 • HDMI • SATA • DisplayPort Series 790, 791, 792 |
|
High-Speed SpeedMaster™ 10G ConnectorsHigh-Speed IFEC Connector System available for Glenair Series 23 SuperNine, Series 824 Mighty Mouse and Series 28 HiPer-D Connectors
|
|
High-Speed Micro-D Connectors and CablesHigh-Speed Micro-D uses an impedance optimized open pin field for high-density signal routing flexibility. 1 Amp pre-wired cable and PCB solutions deliver up to 15 Gbps performance per differential pair. Auxiliary EMC ground springs on plugs ensure data integrity and low attenuation performance. For USB 3.010GbECamera LinkPCIe 3.0 Series GHSM
|
|
Modular Micro-DInnovative Modular Micro-D Connectors and Cables for RF, Signal, and High-Speed Data Links Series GMMD The Series GMMD is an innovative modular Micro-D connector for RF coax and high-speed differential datalink applications. The unique micro miniature design of the GMMD also accommodates standard analog signal and power contacts, making it the most versatile Micro-D rectangular in the industry. GMMD leverages Glenair Signature Micro-D and Nano TwistPin contact inserts, as well as ultra small form-factor differential twinax modules delivering 18 Gb/second per pair and RF to 20 GHz. GMMD is supplied as factory-terminated pigtails, point-to-point jumpers, and SMT receptacles for easy PCB mounting. |
|
SuperSeal™ RJ45, USB, HDMI, and DisplayPort Field Connectors, Cables, and AccessoriesRuggedized RJ45, USB, HDMI, and DisplayPort Connectors and Cables for Applications as Diverse as Military Ground Vehicles to Passenger IFE |
|
Octobyte™The Faster 4/8 Pole Interconnect System for Ethernet Data Applications |
|
High-Speed / High-Frequency RF, Microwave and Shielded ContactsFor MIL-DTL-38999, Series 23 SuperNine®, Series 80 Mighty Mouse, and Series 79 Micro-Crimp® Connectors Series 85 |